{"product":{"productId":"agid.30425","price":6.77,"name":"Multiblocks Ø30 type I"},"currency":"EUR"}
Material
Die-cast aluminium.
Mounting set steel.
Mounting set steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Show more
Show less
Description
Material
Die-cast aluminium.
Mounting set steel.
Mounting set steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Note
Suitable for profile tubes with 30 mm OD.
For the robust fastening of panel elements or other components onto profile tubes.
The components can be screwed to five sides of the multiblock. The different mounting levels of the 2-part multiblock enable attachments to be mounted at different heights. Thus, the attachments can be mounted tangentially to the round tube profile or at a spacing of 5 mm.
For the robust fastening of panel elements or other components onto profile tubes.
The components can be screwed to five sides of the multiblock. The different mounting levels of the 2-part multiblock enable attachments to be mounted at different heights. Thus, the attachments can be mounted tangentially to the round tube profile or at a spacing of 5 mm.
Scope of delivery
1 Multiblock, 2-part.
2 DIN EN ISO 4762 (DIN 912) - M6x20 screws, electro zinc-plated.
1 DIN 557 M6 square nut, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
2 DIN EN ISO 4762 (DIN 912) - M6x20 screws, electro zinc-plated.
1 DIN 557 M6 square nut, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.