{"product":{"productId":"agid.30426","price":0.79,"name":"Locking clips Ø30 type I"},"currency":"EUR"}
Material
Plastic PA, glass-bead reinforced.
Version
Grey, similar to RAL 7042.
Show more
Show less
Description
Material
Plastic PA, glass-bead reinforced.
Version
Grey, similar to RAL 7042.
Note
Fopr fastening light panel elements or other components to Ø30 mm OD round tubes and profile tubes.
These clips are suitable for lightweight attachments. They are simply pushed onto the round tube without using tools and are just as easily removed. This makes them ideal where a part needs to be only temporarily mounted.
An M5 hex nut (not supplied) can be inserted into the clip to screw the panel element on.
These clips are suitable for lightweight attachments. They are simply pushed onto the round tube without using tools and are just as easily removed. This makes them ideal where a part needs to be only temporarily mounted.
An M5 hex nut (not supplied) can be inserted into the clip to screw the panel element on.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.