{"product":{"productId":"agid.29365","price":1.87,"name":"Label holders Ø30 type I transparent, self adhesive, Form B, straight"},"currency":"EUR"}
- Lightweight version for weight-optimised structures
- Simple attachment to round tubes
- Self-adhesive
- With open card slot
Description
Material
Plastic hard PVC.
Version
Form A: transparent.
Form B: transparent / grey, similat to RAL 7035.
Form B: transparent / grey, similat to RAL 7035.
Note
Suitable for round tubes and profile tubes with 30 mm OD.
The label holders are made from transparent plastic (Form B front transparent, rear grey). Labelled card or paper strips can be inserted into the opening in the top. Suitable for 38 mm high x 100 mm long labels.
The self-adhesive strip on the back ensures that the label holders are permanently bonded to the profile.
The label holders are made from transparent plastic (Form B front transparent, rear grey). Labelled card or paper strips can be inserted into the opening in the top. Suitable for 38 mm high x 100 mm long labels.
The self-adhesive strip on the back ensures that the label holders are permanently bonded to the profile.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.