{"product":{"productId":"agid.30434","price":0.55,"name":"End caps Ø30 for profile tubes type I"},"currency":"EUR"}
Material
Plastic PA, fibreglass reinforced.
Version
Grey similar to RAL 7042 or black.
Show more
Show less
Description
Material
Plastic PA, fibreglass reinforced.
Version
Grey similar to RAL 7042 or black.
Note
Suitable for profile tubes with 30 mm OD.
The cover caps close the open profile tube ends and thus provide a visually appealing finish while simultaneously safely covering any sharp edges.
The cover caps are available in grey or as an ESD conductive black version.
The cover caps close the open profile tube ends and thus provide a visually appealing finish while simultaneously safely covering any sharp edges.
The cover caps are available in grey or as an ESD conductive black version.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.