{"product":{"productId":"agid.30432","price":3.63,"name":"Clips Ø30 type I"},"currency":"EUR"}
Material
Steel.
Version
Electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
Electro zinc-plated.
Note
For stable, torsion-free fastening of slot 8 aluminium profiles type I to round and profile tubes with 30 mm OD.
Type I aluminium profiles with 8 slot can be easily integrated into tubular constructions using these clips. The clip is very flat and yet very torsion-resistant.
Ideally suited for joining aluminium profiles for roller rails.
Type I aluminium profiles with 8 slot can be easily integrated into tubular constructions using these clips. The clip is very flat and yet very torsion-resistant.
Ideally suited for joining aluminium profiles for roller rails.
Scope of delivery
1 Clip.
2 Slot keys M6 for 8 mm slots, electro zinc-plated.
2 DIN EN ISO 4762 (DIN 912) - M6x16 screws, electro zinc-plated.
2 Slot keys M6 for 8 mm slots, electro zinc-plated.
2 DIN EN ISO 4762 (DIN 912) - M6x16 screws, electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.