{"product":{"productId":"agid.30317","price":10.88,"name":"Butt connector 90° Ø30 type I with rotation lock"},"currency":"EUR"}
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Show more
Show less
Description
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Note
Suitable for round tubes and profile tubes with 30 mm OD.
For right-angle joints. The large radii ensure smooth transitions by 90° connections. They reduce the risk of injury from the outer corners of the construction and avoid damage from trolleys being moved around.
The butt connector has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the butt connector.
For right-angle joints. The large radii ensure smooth transitions by 90° connections. They reduce the risk of injury from the outer corners of the construction and avoid damage from trolleys being moved around.
The butt connector has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the butt connector.
Scope of delivery
2 Butt connector halves.
2 DIN EN ISO 4762 (DIN 912) M6x25 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
2 DIN EN ISO 4762 (DIN 912) M6x25 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.