{"product":{"productId":"agid.30319","price":13.1,"name":"Ball cross connector Ø30 type I with rotation lock"},"currency":"EUR"}
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Show more
Show less
Description
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Note
Suitable for profile tubes with 30 mm OD.
For variable cross connections. The cross ball connector can be swivelled through 180°. This makes it suitable for connections in any spatial arrangement. It enables robust joints of crossing profile tubes. With the ball sitting in a ball seat, the connector can be rotated into the desired position and secured with a single screw.
The cross ball connector enable can also be retrofitted to existing constructions in order to reinforce or extend them.
For variable cross connections. The cross ball connector can be swivelled through 180°. This makes it suitable for connections in any spatial arrangement. It enables robust joints of crossing profile tubes. With the ball sitting in a ball seat, the connector can be rotated into the desired position and secured with a single screw.
The cross ball connector enable can also be retrofitted to existing constructions in order to reinforce or extend them.
Scope of delivery
2 Ball connector half ball ends.
2 Ball connector half ball seats.
2 DIN EN ISO 4762 (DIN 912) M6x28 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
2 Ball connector half ball seats.
2 DIN EN ISO 4762 (DIN 912) M6x28 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.