Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Die-cast aluminium.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Note
Suitable for round tubes and profile tubes with 30 mm OD.

For variable connections. The ball connector can be swivelled through 180°. This makes it suitable for connections in any spatial arrangement. Struts and diagonals can be constructed at any angle using the Ø30 ball connectors. With the ball sitting in a ball seat, the connector can be rotated into the desired position and secured with a single screw.

The ball connector has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the ball connector.
Scope of delivery
2 Ball connector half ball ends.
2 Ball connector half ball seats.
2 DIN EN ISO 4762 (DIN 912) M6x28 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.

Articles are supplied pre-assembled.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought