Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material

Joint die-cast zink.

Fastenings die-cast zinc.

Spacer rings stainless steel.

Tapped bushes and countersunk screws steel.

Handle die-cast zinc DIN EN 12844. Steel parts stainless steel 1.4305.

The 40x80 and 45x90 joints are made from aluminium.

Version
Joint painted aluminium tone.
Fasteners electro zinc-plated.
Spacer rings bright.
Tapped bushes and countersunk screws electro zinc-plated.
Handle powder-coated. Steel parts bright stainless steel.
Note
Joints for connecting two profiles at any angle.
The adjustment range is 0° to 180°. The joint can also be used as a heavy hinge.

When the spacer rings are inserted, the joint can move freely. When these are removed, the joint can be used as a rigid angle element. The joints are particularly suitable for use as adjustable brackets, swivel arms or similar applications.

Other customers also bought