Online: Standardlieferung versandkostenfrei ab 100€
DE
Choose your Language

Kleinförderbänder

Einträge / Seite
1 von 1 Einträgen
  • Einträge / Seite
    1 von 1 Einträgen

    Most purchased products

    Frequently viewed together with your current cart

            

    Small conveyor belts

    Small conveyor belts enable various customer-specific conveyance tasks to be solved.
    These conveyor systems are particularly suitable for transporting light articles.
    By small conveyor belts the drive is internal. The small installation space means there are no protruding edges.
    They also have integrated control technology and offer flexible mounting options using type B aluminium profiles.
    The motor is controlled externally via control cables.

         

    Advantages of small conveyor belts

    Small conveyor belts are characterised by the following features:

    • 24 V DC electrical commutation (reverse polarity protection)
    • Easy installation in existing systems or equipment
    • RoHS-conform
    • Special versions available on request

         

    Elements of a small conveyor belt

    A small conveyor belt consists of the following key components:

    • Conveyor belt
    • Deflection roller (spherical)
    • Aluminium profile 45×45 type B
    • Adjustment screws, self-locking (4×)
    • Slot width 10
    • Cable, 7-wire, 5 m long
    • M6 (both sides)
    Elemente von Kleinförderband

    Technical drawings and data

    The following technical information relates to the design and performance data of the small conveyor belts.

       

    Material

    Frame: aluminium profile 45×45 type B

    Bearing flange: aluminium

    Belt support: stainless steel 1.4301

    Deflection roller: aluminium

    Conveyor belt (transport side): PVC, hardness Shore 70A (±5)

    Technical data

    Rated voltage 24 V

    Rated power 20 W

    Motor speed 5000 rpm

    Strat-up current 2 A

    Cable length 5 m

    ° °

    The compact design, integrated control technology and modular connection to aluminium profiles means that small conveyor belts offer
    a durable and flexible solution for a wide range of transport tasks in industrial applications.