Safe communication between man and machine - New control and signalling devices by norelem
In machine and automated production, control and signaling devices are indispensable interfaces between humans and machines. Their interaction ensures effective control and monitoring of processes. In addition to emergency stop buttons, already included in the norelem range, a large selection of new command and signalling devices is now available.
Command devices can be used to set up, start and stop processes, and in emergency situations they are able to stop entire applications at the touch of a button. Signalling devices indicate operating status of a machine or system and draw attention to changes and malfunctions with coloured light signals, for example. Traditionally, green indicates trouble-free operation, while red indicates an error, malfunction, or stop.