Online: Standard delivery free of shipping costs over €100
EN
Choose your language

New at norelem: High-quality latches

The components are suitable for frequent opening and closing for indoor and outdoor use.

New to the norelem range are latches with concealed fastening holes that impress thanks to their functionality and attractive design. The components are suitable for securely fastening and sealing machine panelling, covers, transport containers and crates, for example.

      

The concealed fastening holes ensure that the latches are safe from tampering and vandalism. All functional parts are protected under the high-strength die-cast housing. This means that the latch blends aesthetically into the overall image – there are no distracting contours that protrude outwards.

      

The latches are available as high-gloss chromed, matt chromed and black powder-coated models. Users can also choose between versions with or without a cylinder lock. Two keys are supplied with latches with a cylinder lock. The locking system is a single-key system.

       

The latches and the latch plates can be riveted or screwed on. The robust design and the fact that the dead centre position is exceeded guarantee vibration-resistant fastening. The maximum load rating is 1,200 N.