Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Standard parts for clamping and assembly technology

New at norelem: clamp with safety lock and flexible tension clamps and quick-release clamps

norelem is expanding its range of clamping elements to include clamps with safety locks and additional variants of tension clamps and quick-release clamps for industrial applications. The aim is to offer users even more choice for fast, secure and repeatable clamping, even in confined installation spaces and under demanding loads.

The new clamp, tension and quick-release clamps ensure greater safety and process stability in production and assembly: an integrated lock reduces the risk of accidental opening, while reliable clamping forces reduce downtime and rework. At the same time, tool-free clamping shortens set-up and cycle times. Variants for tight installation spaces and different mounting positions, as well as steel and stainless steel versions, offer additional flexibility for a wide range of applications.

New tension clamps with side mounting for limited space

New tension clamps with side mounting are available for applications with limited installation space:

  • Material: steel and stainless steel
  • Holding force: up to 3,400 N

The tension clamp is particularly suitable when the fastening must be done not frontally, but laterally on a mounting plate, for example in the case of narrow profiles, compact devices or cramped machine rooms.

New quick-release clamps: fast, repeatable, flexible

Quick-release clamps are used when workpieces or assemblies are changed frequently and a repeatable clamping position is required. norelem is adding two new horizontal variants to its range:

Horizontal quick-release clamp with angled base

  • Material: steel
  • Holding force: 1,670 N
  • Clamping force: 1,020 N
  • Special feature: Angled base for horizontal and vertical mounting

Horizontal quick-release clamp with full retaining arm

  • Material: Steel
  • Holding force: 4,500 N
  • Clamping force: 2,760 N
  • Special feature: Full retaining arm for modifications and individual adjustments