Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Steel.
Ball knob thermoset PF 31
Version
Housing painted silver-grey hammertone.
All other parts and accessories black oxidised.
Ball knob red.
Note
The travel path is 12 mm. Self-locking occurs in any position within only 1.5 mm of clamp travel, allowing workpieces with tolerances of up to 1 mm to be securely clamped. The arness clamping element can be fitted in any horizontal or vertical position.
Several standard parts have been developed to achieve individual adaptation for various circumstances and are available as optional accessories.
The thrust pad and all parts of the cam system subject to heavy loads are case-hardened.
The maximum permissible clamping force is approximately 4905 N.

Other customers also bought