Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material

A: Chain brass or stainless steel.

B: Chain brass or stainless steel, key ring stainless steel.

C: Chain brass, ring 1.4310 stainless steel.

Note
If no length is specified 1000 mm will be supplied.
Drawing reference
1) same parts

Form A: ball chain, single
Form B: ball chain with key ring
Form C: ball chain with ring clip

Other customers also bought