Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material

VMQ (silicone rubber), hardness 60° +/-5 Shore A, FDA approved.

Clamping insert stainless steel 1.4301.

Version
Blue, similar to RAL 5015.
Clamping insert bright.
Note
In addition to edge protection, these profiles also offer a sealing function towards other elements such as doors, hatches or housing covers against moisture, dust and dirt. Depending on the shape of the sealing, they can be used in a wide range of applications.

We recommend the sealing to be compressed to a maximum of 50% (compression) when using edge protection profiles.
To ensure the best possible sealing, the seal should be compressed by about 30-40%.
The information provided a recommendation only and may vary in practical cases depending on the application and parts used.

Due to the use of FDA-compliant materials with approval according to FDA 21 CFR 177.2600 can be utilise in applications with corresponding requirements, including in the food industry.
Temperature range
-50 °C to +200 °C.
Assembly
Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.
On request
Other lengths.

Other customers also bought