ONLINE: order free shipping for standard deliveries over €100 within Germany (excluding express shipments and freight forwarding goods)
EN
Choose your language

Description

Material
Cast aluminium.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.

Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought