Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Cast aluminium.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Note
Swivel half clamps with raised teeth can be combined with swivel half clamps with sunken teeth (29024, 29028 or 29030) to make a complete swivel clamp.

Max. torque when tightening the lock screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Frequently bought together