{"product":{"productId":"agid.26886","price":99.74,"name":"Tube clamps swivel, aluminium with ball joint, Form B"},"currency":"EUR"}
- Flexible joints over universal connection plates
- 60° free swivel / 360° rotation
- High-strength clamping due to a special surface coating
- Application sectors: machine construction, safety equipment, housings, structures
Description
Product description
Swivel tube clamps have interlocking teeth and can be swivelled through 180° in 15° increments.
The tube clamps have a 360° rotatable connection plate on the ball joint and so offer even more adjustment freedom.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
The tube clamps have a 360° rotatable connection plate on the ball joint and so offer even more adjustment freedom.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material
Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
ISO 4762 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Note
Can be combined with other tube clamps size 18 mm and 30 mm.
A special coating on the surface of the ball joint ensures high-strength clamping.
Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
A special coating on the surface of the ball joint ensures high-strength clamping.
Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.