Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Product description
Tube clamp bases are used for angular joints. They can be screwed onto machines or frames.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material
Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Note
Can be combined with other tube clamps size 18 mm and 30 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.

Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory
- Round and square tubes 29050

Other customers also bought