Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.

The information after the name of the matching tubes in the table under ID refers to the wall thickness of the tubes.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.

Other customers also bought