{"product":{"productId":"agid.34762","price":84.42,"name":"Double ball swivelling"},"currency":"EUR"}
Material
Klemmverbinder Thermoplast.
Flansch Aluminium.
Flansch Aluminium.
Version
Clamp connector black.
Flange bright.
Flange bright.
Show more
Show less
Description
Material
Klemmverbinder Thermoplast.
Flansch Aluminium.
Flansch Aluminium.
Version
Clamp connector black.
Flange bright.
Flange bright.
Note
Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. Two universal mounting plates with a swivel range of 60°.
For dynamic loads of up to 3 kg and static loads of up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
For dynamic loads of up to 3 kg and static loads of up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.