Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Holder, swivel head and palm grip thermoplastic.
Eye bolt stainless steel.
Bush brass.
Version
Holder, swivel head and palm grip black.
Eye bolt bright.
Bush nickel-plated.
Note
Lateral guide holders are the basis for the adjustable lateral guides. They are screwed to the side of the conveyor system. The lateral guide holder can be used to clamp suitable pins (connected with a clamp for lateral guides) using the palm grip. The distance between the clamp/guide and holder can be easily and variably adjusted. The swivel head enables the position of the clamp to be adjusted through 360°.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request
Matching spacers.
Without stop edge.
Lateral guide holder stainless steel.
Accessory
Pin 29301-10.
Pin 29302-10.
Pin 29303-10.
Double clamp 29304.
Double clamp 29304-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought