Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball head
Main material
steel
D1=Thread
M6
D=Thread
M6
L1
7,5
T
10
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
For fastening swivel feet with standard screws.

Swivel feet consist of a ball joint and a plate. Any ball joint can be combined with any plate.
The height of the complete swivel foot is calculated by the height of the hexagon + 22.5 mm.
(Overall height of swivel foot = L1 + 22.5 mm).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought