{"product":{"productId":"agid.5227","price":4.03,"name":"BALL HEAD D1=M08 STAINLESS STEEL"},"currency":"EUR"}
Ball head
stainless steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- For direct fastening of swivel feet using standard screws
- Any ball joint can be combined with any plate
- Material: steel or 1.4301 stainless steel
Sales unit
€4.03
plus sales tax
Added to your shopping cart
Designation
Ball head
Main
material
stainless steel
D1=Thread
M8
D=Thread
M8
L1
7,5
T
10
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
For fastening swivel feet with standard screws.
Swivel feet consist of a ball joint and a plate. Any ball joint can be combined with any plate.
The height of the complete swivel foot is calculated by the height of the hexagon + 22.5 mm.
(Overall height of swivel foot = L1 + 22.5 mm).
Swivel feet consist of a ball joint and a plate. Any ball joint can be combined with any plate.
The height of the complete swivel foot is calculated by the height of the hexagon + 22.5 mm.
(Overall height of swivel foot = L1 + 22.5 mm).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.