Ball Head
stainless steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- For direct fastening of swivel feet using standard screws
- Any ball joint can be combined with any plate
- Material: steel or 1.4301 stainless steel
€3.92
plus sales tax
Added to your shopping cart
Designation
Ball Head
Body material
stainless steel
D=Thread
M06
L1
7,5
T
10
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
For fastening swivel feet with standard screws.
Swivel feet consist of a ball joint and a plate. Any ball joint can be combined with any plate.
The height of the complete swivel foot is calculated by the height of the hexagon + 22.5 mm.
(Overall height of swivel foot = L1 + 22.5 mm).
Swivel feet consist of a ball joint and a plate. Any ball joint can be combined with any plate.
The height of the complete swivel foot is calculated by the height of the hexagon + 22.5 mm.
(Overall height of swivel foot = L1 + 22.5 mm).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.