Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Threaded spindle
Version 1
for levelling feet
Version 2
ECO
Main material
stainless steel
D1=Thread
M8
L1= length
124,5
L=thread length
120
Load rating max. kN
3,5
SW
13
UNSPSC Code
31161507
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
ECO levelling feet consist of a threaded spindle and a plate. Any threaded spindle can be combined with any plate.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought