{"product":{"productId":"agid.5144","price":47.29,"name":"ROD END DIN ISO 12240-4 W. PLAINBEARING, M20X1,5 LEFT-HAND THREAD,D=20, QT STEEL GALVANIZED,COMP:BALL-BEARING STEEL"},"currency":"EUR"}
Rod End
with plain bearing
QT steel
galvanised
- Bearing ball, hardened ball-bearing steel
- Bearing shell with PTFE fabric
- Maintenance-free
- Version: right or left-hand thread
Sales unit
€47.29
plus sales tax
Added to your shopping cart
Item
Rod End
Thread type
internal thread
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-4
Main
material
QT steel
Component
material
ball-bearing steel
Surface finish
body
galvanised
D1=Thread
M20x1,5
D=Fastening hole
20
A
77
B
50
B1
10
D2
27,5
D3
34
Dynamic
base loads
kN
78,1
H
25
H1
18
K
34,92
L
33
L1
26
RoHS
true
SW
32
Static
base loads
kN
43,8
α
15°
Description
Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.