Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-4
Main material
stainless steel
Surface finish body
polished
Component material
stainless steel
D1=Thread
M12
D=Fastening hole
12
L=thread length
33
A
54
B
32
Dynamic base loads kN
32
H
16
H1
12
K
22,22
L1
19
Lagerspiel (μm)
5-35
Static base loads kN
34,5
Thread type
external thread
UNSPSC Code
27112301
α
13°
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
Smelter unknown
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
No
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material

Housing forged 1.4057 stainless steel.

Ball joint 1.4034 hardened and ground.

Bearing shell 1.4571 stainless steel.

Version
Polished.
Note
The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KA.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought