{"product":{"productId":"agid.5159","price":16.92,"name":"ROD END DIN ISO 12240-4 W. PLAINBEARING M08X22 RIGHT-HAND THREAD, D=8-0,008, FREE-CUTTING STEEL GALVANIZED,COMP:BALL-BEARING STEEL"},"currency":"EUR"}
Rod end
with plain bearing
free-cutting steel
galvanised
- Bearing ball, ball-bearing steel, hardened
- Plain bearing, maintenance-free
- Space-saving
- Version: right or left-hand thread
Sales unit
€16.92
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with plain bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-4
Main
material
free-cutting steel
Surface finish
body
galvanised
Component
material
ball-bearing steel
D1=Thread
M8
D=Fastening hole
8 -0,008
L=thread length
22
A
42
B
24
Dynamic
base loads
kN
5,8
H
8
H1
6
K
13
L1
12
Static
base loads
kN
12,9
Thread type
external thread
UNSPSC Code
27112301
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ Conflict Minerals 3TG status
3TG contained
~ Conflict Minerals procurement
smelter not yet identified
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC 2 name > threshold
previous lead possible
~ REACH info SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
α
12°
Description
Material
Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version
Galvanised.
Note
The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
The connection dimensions comply with DIN 648 Form Series E.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.