Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-4
Product type
rotated
Main material
free-cutting steel
Surface finish body
galvanised
D1=Thread
M6
D=Fastening hole
6
L=thread length
22
A
36
B
20
Dynamic base loads kN
9,3
H
9
H1
6,75
K
12,7
L1
12
Lagerspiel (μm)
5-30
Static base loads kN
6
Thread type
external thread
UNSPSC Code
27112301
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ Conflict Minerals 3TG status
3TG contained
~ Conflict Minerals procurement
smelter not yet identified
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC 2 name > threshold
previous lead possible
~ REACH info SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
α
13°

Description

Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought