Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Rod End
Thread type
external thread
Version 1
with plain bearing
Version 2
LH thread
Product type
forged
DIN ISO
DIN ISO 12240-4
Main material
QT steel
Surface finish body
galvanised
D1=Thread
M16
D=Fastening hole
16
L=thread length
40
A
66
B
42
Dynamic base loads kN
52,7
H
21
H1
15
K
28,57
L1
22
RoHS
true
Static base loads kN
32
α
15°

Description

Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version
Electro zinc-plated.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought