{"product":{"productId":"agid.5148","price":9.31,"name":"ROD END SIMILAR TO DIN ISO 12240-4 W.PLAIN BEARING, M14 LEFT-HAND THREAD,D=14, IGUMID®, COMP:IGLIDUR®"},"currency":"EUR"}
	
Rod End
				with plain bearing
			
		
	
	
		
		
			
				IGUMID®
			
		
	
                            
                            
                        
                    
                
            
            
                - Very high rigidity
 - Insensitive to dirt and resistant to corrosion and chemicals
 - Suitable for rotary, oscillating and linear movements
 - Maintenance-free
 
                            Sales unit
                        
                        €9.31
                                                plus sales tax
                                            
                                            
                                        
                                    
	Added to your shopping cart
  
						Item
					
					
							Rod End
				
						Version 1
					
					
							with plain bearing
				
						Version 2
					
					
							LH thread
				
						DIN ISO
					
					
							similar to DIN ISO 12240-4
				
						Main
material
					
					
							IGUMID®
				
						Component
material
					
					
							Iglidur®
				
						D1=Thread
					
					
							M14
				
						D=Fastening hole
					
					
							14
				
						A
					
					
							57
				
						B
					
					
							38
				
						B1
					
					
							8
				
						D2
					
					
							20
				
						D3
					
					
							25
				
						H
					
					
							19
				
						H1
					
					
							13,5
				
						K
					
					
							25,25
				
						L
					
					
							25
				
						L1
					
					
							18
				
						Max. static 
tensile stress N 
long-term
					
					
							2000
				
						Max. static 
tensile stress N 
short-term
					
					
							4000
				
						Max. transverse 
stress N 
long-term
					
					
							500
				
						Max. transverse 
stress N 
short-term
					
					
							1000
				
						SW
					
					
							22
				
						α
					
					
							11,5°
				Description
							Material
						
						Housing igumid® G.
Bearing seat iglidur® W300.
							Version
						
						
								black.
					
							Note
						
						
								The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
					The connection dimensions comply DIN ISO 12240 series K.
							Tolerances
						
						
								The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
					
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.