{"product":{"productId":"agid.5140","price":5.43,"name":"ROD END SIMILAR TO DIN ISO 12240-4 W.PLAIN BEARING M06X21 LEFT-HAND THREAD,D=6, IGUMID®, COMP:IGLIDUR®"},"currency":"EUR"}
Rod end
with plain bearing
IGUMID®
- Very high rigidity
- Suitable for rotary, oscillating and linear movements
- Insensitive to dirt and resistant to corrosion and chemicals
- Maintenance-free
Sales unit
€5.43
plus sales tax
Added to your shopping cart
Designation
Rod end
Thread type
external thread
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
similar to DIN ISO 12240-4
Main
material
IGUMID®
Component
material
Iglidur®
D1=Thread
M6
D=Fastening hole
6
L=thread length
21
A
36
B
20
H
9
H1
7
K
12,7
Max. static
tensile stress N
long-term
500
Max. static
tensile stress N
short-term
1000
Max. transverse
stress N
long-term
50
Max. transverse
stress N
short-term
100
α
14,5°
Description
Material
Housing igumid® G.
Bearing seat iglidur® W300.
Version
black.
Note
The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply with DIN ISO 12240 series K.
The connection dimensions comply with DIN ISO 12240 series K.
Tolerances
The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.