{"product":{"productId":"agid.21660","price":75.62,"name":"PIN WITH SPLIT PIN HOLE D1=42, A=90,STEEL"},"currency":"EUR"}
Bolt
with split pin hole
steel
- Suitable for DIN 71752 clevises
- Secured by DIN 6799 lock washers
- When combined with a suitable clevis, forms a fully functional clevis joint
Sales unit
€75.62
plus sales tax
Added to your shopping cart
Designation
Bolt
Version 1
with split pin hole
Main
material
steel
D1=Pin diameter
42
A
90
D3
48
D4
8
K
7
L
100
UNSPSC Code
27112301
Z1
5
Z2
2
~ CP65 substance 1 cancer & reproductive toxicity
Lead and lead compounds
~ CP65 substance 2 cancer
Carbon-black extracts
~ Conflict Minerals 3TG status
no 3TG content
~ PFAS free?
Unknown
~ REACH SVHC 1 name > threshold
Lead
~ REACH info SVHC-free?
No
~ RoHS conformity
Yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
Yes
Description
Material
Steel or stainless steel 1.4305.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
Pins with a hole, suitable for DIN 71752 clevis. Secured with a split pin.
When combined with a suitable clevis and tang, forms a fully functional clevis joint.
When combined with a suitable clevis and tang, forms a fully functional clevis joint.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.