Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bolt
Version 1
with split pin hole
Main material
stainless steel
D1=Pin diameter
5
A
12,3
D3
8
D4
1,2
K
1,5
L
15
UNSPSC Code
27112301
Z1
1
Z2
0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4305.

Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Pins with a hole, suitable for DIN 71752 clevis. Secured with a split pin.

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought