{"product":{"productId":"agid.22562","price":83.79,"name":"Levelling wedges, steel with non-slip insulating layer, free-standing"},"currency":"EUR"}
Material
Steel, nitrile rubber.
Show more
Show less
Description
Material
Steel, nitrile rubber.
Note
The low non-slip levelling wedge is suitable for loads of up to 2 tonnes.
The levelling wedge provides a large support surface with a nubbed structure made of nitrile with a hardness of Shore 80.
Using the flat angle of the wedges, the height of the levelling wedge can be adjusted by 0.15 mm per turn of the screw.
The vulcanized non-slip layer provides durable insulation from vibrations, noise, and corrosive media.
The levelling wedge provides a large support surface with a nubbed structure made of nitrile with a hardness of Shore 80.
Using the flat angle of the wedges, the height of the levelling wedge can be adjusted by 0.15 mm per turn of the screw.
The vulcanized non-slip layer provides durable insulation from vibrations, noise, and corrosive media.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.