{"product":{"productId":"agid.22565","price":180.09,"name":"Levelling wedges, steel, free-standing, with nitrile rubber contact face"},"currency":"EUR"}
	Material
								Steel, plastic, nitrile rubber.
							
						Show more 
					
						Show less 
				
			
				Description
							Material
						
						
								Steel, plastic, nitrile rubber.
					
							Note
						
						
								Suitable for adjustment loads of up to 15 tonnes.
The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved.
The spherical machine support on vulcanised nitrile rubber compensates for unevenness in the floor, acts as slip protection, is oil-resistant, protects the machine from undesired vibrations, provides insulation from structure-borne noise, and is resistant to aggressive media. The filler-free rubber compound is not deformed or compressed by the static load of the machine.
					The heavy-duty anchors apply the centre double wedge principle.
With the centre double wedge principle, the machine support height is adjusted by two wedges instead of one. The wedge movements are consistent and free of play.
With the double wedge, the force acting on the lifting mechanism is halved.
The spherical machine support on vulcanised nitrile rubber compensates for unevenness in the floor, acts as slip protection, is oil-resistant, protects the machine from undesired vibrations, provides insulation from structure-borne noise, and is resistant to aggressive media. The filler-free rubber compound is not deformed or compressed by the static load of the machine.
							Attention
						
						
								So as not to exceed the specified adjustment loads, it is not just the proportional machine load that has to be considered. The sum of all occurring loads must be taken into account. These include dynamic loads, alternating loads and the preloads on the Wellenstein expansion screw (anchor rod).
					
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
        
        
        
     
                         
                         
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                    