{"product":{"productId":"agid.5184","price":38.36,"name":"LEVELLING ELEMENT STANDARD, D=5,5 QTSTEEL, D2=25"},"currency":"EUR"}
Levelling element
Standard
QT steel
- For mounting motors, aggregates, drive elements and production lines
- Locknut secures a prescribed adjustment
- Special sizes available on request
Sales unit
€38.36
plus sales tax
Added to your shopping cart
Item
Levelling element
Version 1
Standard
Main
material
QT steel
D2=Outside diameter
25
D=internal diameter
5,5
D1
M15x1
F
kN
40
F1
kN
33,4
H
max.
43
H
min.
33
Locknut
with locknut
M
2
N
4
for
screw
M5
ΔH
10
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The locknut secures a prescribed setting. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.