{"product":{"productId":"agid.5181","price":149.62,"name":"LEVELLING ELEMENT STANDARD, D=26,D2=70, M24, STAINLESS STEEL"},"currency":"EUR"}
Levelling element
Standard
stainless steel
- For mounting motors, aggregates, drive elements and production lines
- Long travel 15 mm to 40 mm
- Special sizes available on request
Sales unit
€149.62
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
Standard
Main
material
stainless steel
D2=Outside diameter
70
D=internal diameter
26
D1
M50x1,5
F
kN
225
F1
kN
97,3
H
max.
106
H
min.
66
Locknut
without locknut
M
2,5
N
6
UNSPSC Code
31161510
for
screw
M24
ΔH
40
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Nickel (Metallic)
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. They are characterised by their wide adjustment range from 15 mm to 40 mm. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.