Levelling Element
standard
stainless steel
- For mounting motors, aggregates, drive elements and production lines
- Long travel 15 mm to 40 mm
- Special sizes available on request
- Accessory: K0691 Spherical levelling washers
€56.77
plus sales tax
Added to your shopping cart
Designation
Levelling Element
Version 1
standard
Body material
stainless steel
D2=Outside diameter
32
D=Internal diameter
9
For=For screw
M08
D1
M20X1
F (kN)
43,4
F1 kN
30,86
H max.
55
H min.
35
Locknut
without locknut
M
2
N
4
ΔH
20
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. They are characterised by their wide adjustment range from 15 mm to 40 mm. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.