Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling element
Version 1
Standard
Main material
QT steel
D2=Outside diameter
25
D=internal diameter
6,6
D1
M15x1
F kN
40
F1 kN
30,7
H max.
43
H min.
28
Locknut
without locknut
M
2
N
4
UNSPSC Code
31161510
for screw
M6
ΔH
15
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Unknown
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material

Steel 1.7225.

Stainless steel 1.4305.

Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Note
Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. They are characterised by their wide adjustment range from 15 mm to 40 mm. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
96650 Hook wrench with lug, DIN 1810A enhanced.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought