Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Item
Swivel foot
Version 1
vibration absorbing
Main material
steel
D1=Thread
M16
D=plate diameter
50
H=Height
40
D3
40,5
H1
32
H2
7
H3 by 0 / 0.4 / 0.6 N/mm²
8 / 6,8 / 5,9
Load rating max. kN
0,435
RoHS
true
SW
24
T
14

Description

Material
Steel version:
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.

Damper plate PUR elastomer (Sylomer V12).
Version
Steel version:
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.

Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Note

The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.

For swivel feet without vibration absorption see article No. 07144.

Drawing reference
1) damper plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought