Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Metal parts steel grade 5.6.
Elastomer natural rubber,
Hardness medium, Shore 60 +/-5
Version
Steel galvanised.
Note
These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.

Machine feet with shear protection are available for situations where tensile forces are to be expected.

The indicated load data are reference values for static loads by rubber hardness of Shore 60A.

In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request
Rubber hardness Shore 40 or 70 A.
Drawing reference
1) With shear protection

Other customers also bought