Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling foot
Version 1
with knurled plate
Main material
polyamide
Component material
steel
D1=Thread
M5
D=plate diameter
28,5
H1=Total height
29,3
H=Height
9,3
L=thread length
20
Load rating max. kN (static load only)
2
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 2 cancer
Carbon-black extracts
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Polyamide.
Screw, steel.
Version
Black.
Screw galvanised.
Note
Levelling feet with knurled base. Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought