{"product":{"productId":"agid.27227","price":13.76,"name":"Strap hinges, steel or stainless steel, Form C, right-hand version"},"currency":"EUR"}
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Stainless steel 1.4301
- Version: matt polished
- For interior doors
- Lubricated over the grease nipple
Description
Material
Steel.
Stainless steel 1.4301.
Version
Steel electro zinc-plated, chromed or matt brass plated.
Stainless steel matt polished.
Stainless steel matt polished.
Note
Strap hinge for in-frame doors.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
The opening angle is max. 270°.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
2) Grease nipple
3) Fixed pin
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.