{"product":{"productId":"agid.28009","price":4.61,"name":"Hinges die-cast zinc, Form A"},"currency":"EUR"}
- Connects two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- For right or left use.
Description
Material
Hinges die-cast zinc.
Pin stainless steel.
Pin stainless steel.
Version
Hinges abrasive blasted, chrome plated or black.
Pins bright.
Pins bright.
Note
Hinges for inset doors.
The hinges can be mounted right or left.
*There are holes on the underside at these points, these can be drilled out if necessary.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The hinges can be mounted right or left.
*There are holes on the underside at these points, these can be drilled out if necessary.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Countersunk screws with hex socket DIN EN ISO 10642 (07175).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.