Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle joint
Version 1
with sealing cap
Version 2
LH thread
DIN
DIN 71802
Form
CS
Form definition
with retaining clip
Main material
stainless steel
Surface finish body
bright
Component material
neoprene
D2=Thread
M6
A
25
D1
10
D3
10
D4
M6
E
11,5
L2
12,5
L3
11
SW
8
Steel code
1.4305
Thread type
internal and external thread
UNSPSC Code
25171509
~ CP65 substance 2 cancer
Nickel (Metallic)
~ Conflict Minerals 3TG status
no 3TG content
~ PFAS free?
Unknown
~ REACH info SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Product description
Angle joints are corner connections for force transmission and are used as a connecting element for moving parts.
Angle joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between ball seat and ball stud is covered and sealed by a sealing cap.
Material

Stainless steel 1.4305.

Neoprene seal.

Version
Bright.
Note
LH thread refers to dimension D2.
Temperature range
-30°C to +110°C.
Brief use in temperatures up to 140 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought