{"product":{"productId":"agid.16529","price":20.07,"name":"AXIAL BALL BEARING FAG, SINGLEDIRECTION W. CAGE, 51101, D=12, D1=26,BALL-BEARING STEEL, COMP:STEEL"},"currency":"EUR"}
Axial Ball Bearing
single direction
ball-bearing steel
- Absorption of high axial loads
- Temperature range of -30 °C to +150 °C
Sales unit
€20.07
plus sales tax
Added to your shopping cart
Item
Axial Ball Bearing
Version 1
single direction
Version 2
with cage
Product type
FAG
Main
material
ball-bearing steel
Component
material
steel
D1=Outside diameter
26
D=internal diameter
12
KZZ.=Abbreviation
51101
T=height
9
D2
13
Dynamic
load rating
N
10400
R min.
0,3
RoHS
true
Speed limit
rpm
13000
Static
load rating
N
15300
Description
Material
Housing washer, shaft washer and rolling elements, bearing steel.
Cage, steel.
Cage, steel.
Note
Axial ball bearings accept high axial loads from one direction but may not be loaded radially.
The bearings are separable. This means the bearing parts can be fitted independently of each other.
The main dimensions of the axial ball bearing conform to ISO 104 and DIN 711. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
The bearings are separable. This means the bearing parts can be fitted independently of each other.
The main dimensions of the axial ball bearing conform to ISO 104 and DIN 711. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. These tolerance classes are standard and are well suited for most applications.
Temperature range
-30 °C to +150 °C.
On request
Other dimensions and versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.