{"product":{"productId":"agid.25223","price":71.21,"name":"Cardan double joints, stainless steel, with plain bearing, similar to DIN 808"},"currency":"EUR"}
Material
Stainless steel 1.4301.
Version
Bright.
Show more
Show less
Description
Material
Stainless steel 1.4301.
Version
Bright.
Note
Cardan joints with plain bearing can be swivelled by 90°. The maximum speed is 500 U/min.
The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.
The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.
The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.